PWHS4X1
Part of the PWHS Series
Sales Channel: Wholesale
Ordering Code: 7100313
UPC: 098268565072
Lead Free: YES
10 In 4 Multi-Cartridge Housing
This stainless steel 10 inch commercial and industrial 4 multi-cartridge housing is made of 100 percent stainless steel. The convenient band clamp lid closure is standard for an easy cartridge replacement. The pipe fittings are readily accessible for easy installation. The adjustable top plate accepts variable length cartridges for more options. The two drains are provided for clean and dirty fluids. The knife edge seals are provided at both ends of all DOE cartridges for superior performance. The protective poly-coat over stainless steel is the standard finish. It is rated for temperatures up to 250 F (no plastic holding rods) and the water pressure rating up to 150 psi.
Features
- 4 Cartridge capacity
- Stainless steel construction
- Band clamp lid closure
- Adjustable top plate
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Cap Color | Does Not Apply To Product |
CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
CAProp65-InScope | Yes |
EAN | 098268565072 |
Housing Material | 316 Stainless Steel |
Inlet Connection Size | 1 IN |
Inlet Connection Thread Type | NPT |
Lead Free | YES |
Lid Closure Type | Band-clamp |
Maximum Flow Rate-GPM | 25.00 |
Maximum Pressure-PSI | 150 |
Maximum Temperature-Fahrenheit | 140 |
Minimum Temperature-Fahrenheit | 40 |
Number Of Cartridges | 4 |
Outlet Connection Size | 1 IN |
Outlet Connection Thread Type | NPT |
Part Number | 7100313 |
Pressure Relief | Yes |
Series | PWHS |