VIH

10 in. Residential Housings with Valve in Head

Sales Channel: Dealer

  • Flowmatic filter housing with buttress threads for 9-3/4 in. filter cartridges
  • Includes a three-function valve with flow, shut-off, and bypass
  • Port fitting size 3/4 in. NPT with metal insert fitting
  • Made from NSF and FDA grade materials and available in white or clear

Select options below to identify the UPC, Order Code, and Repair Kit for a specific VIH

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.