FMPE-14-L-500
Part of the FMPE Series
Ordering Code: 68102232
UPC: 098268324167
Flowmatic Polyethylene Tubing, 1/4 IN OD, 500 FT, Blue
This blue 1/4 IN polyethylene tubing is manufactured from virgin non-toxic FDA materials. The tubing is odorless, tasteless, lightweight, resistant to stress cracks, and easy to handle. It comes as a 500 FT roll and is suitable for a wide range of temperature and pressure ratings. Application usage includes water purification, water conditioners, ice makers, and misting systems. The maximum working pressure is 180 psi at 70 degrees F water temperature.
Features
- 1/4 IN OD x 500 FT Roll
- Resistant to solvents, acids, alkalis, and fuels
- Resistant to stress cracks
- FDA materials
| Specifications | |
|---|---|
| CAProp65-InScope | No |
| Series | FMPE |