FMPE-38-L-250
Part of the FMPE Series
Ordering Code: 68102236
UPC: 098268324266
Flowmatic Polyethylene Tubing, 3/8 IN OD, 250 FT, Blue
This blue 3/8 IN polyethylene tubing is manufactured from virgin non-toxic FDA materials. The tubing is odorless, tasteless, lightweight, resistant to stress cracks, and easy to handle. It comes as a 250 FT roll and is suitable for a wide range of temperature and pressure ratings. Application usage includes water purification, water conditioners, ice makers, and misting systems. The maximum working pressure is 180 psi at 70 degrees F water temperature.
Features
- 3/8 IN OD x 250 FT Roll
- Resistant to solvents, acids, alkalis, and fuels
- Resistant to stress cracks
- FDA materials
| Specifications | |
|---|---|
| CAProp65-InScope | No |
| Series | FMPE |