FMPE-38-W-250
Part of the FMPE Series
Ordering Code: 68102238
UPC: 098268337013
Flowmatic Polyethylene Tubing, 3/8 IN OD, 250 FT, White
This white 3/8 IN polyethylene tubing is ideal for softeners, RO systems or wherever polyethylene tubing is required. It features a linear low density polyethylene construction for applications requiring low-temperature flexibility and durability. It comes as a 250 FT roll and is suitable for wide range of temperature and pressure ratings. Application usage includes water purification, water conditioners, ice makers, misting systems and used in transporting air and chemicals. The maximum working pressure is 180 psi at 70 degrees F water temperature.
Features
- 3/8 IN OD x 250 FT Roll
- Ideal for softeners and RO systems
- Excellent resistance to stress cracks
- Resistant to solvents, acids, alkalis, and fuels
| Specifications | |
|---|---|
| CAProp65-InScope | No |
| Series | FMPE |