A9230-AL
Part of the Carbon Media Series
Sales Channel: Dealer
Ordering Code: 68100396
UPC: 098268317336
Granular Activated Carbon Media for Chloramine Removal Using Acid Washed Coconut Shell
This Watts granular activated carbon (GAC) media is a natural material derived from an acid washed coconut shell. Carbon filtration is very popular due to its ability to correct many water quality problems. Coconut shell media has a superior level of hardness, high activity level, trihalomethane removal, and longer life expectancy while acid washed carbon media increases the adsorptive capacity of the carbon base and lowers the level of impurities.
Features
- Service flow rate of 2 to 6 GPM/SQ FT
- Backwash flow rate of 10 GPM/SQ FT
- Improved taste and removes odors
- Dechlorination of water
- Removes color from water
- 1 Cubic foot/bag
| Specifications | |
|---|---|
| CAProp65-InScope | No |
| Resin And Media Application | Chloramines |
| Series | Carbon Media |
| UPC | 098268317336 |