A8056-AL
Part of the Catalytic Carbon Media Series
Sales Channel: Dealer
Ordering Code: 68100380
UPC: 098268317312
Catalytic Granular Activated Carbon, 1 Cubic Foot, 27.5 Pound Bag
This catalytic granular activated carbon is used for removal of hydrogen sulfide, iron, and chloramines. Applications include residential and commercial water filters, bottling and soft drink industries, and aquarium water treatment. It is a liquid phase virgin activated carbon that has been manufactured to develop catalytic functionality. The product is unique in that it concentrates reactants via adsorption and then promotes their reaction on the surface of the pores.
Features
- Allows for more compact system sizing and lower capital requirements
- No safety concerns with exotherms or toxicity
- High hardness reduces fines and losses due to handling
- Works with low oxidant levels and limits need for chemicals
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Arsenic |
| CAProp65-DevelopRiskSubstance | Arsenic |
| CAProp65-InScope | Yes |
| Resin And Media Application | Iron, Hydrogen Sulfide |
| Series | Catalytic Carbon Media |
| UPC | 098268317312 |