A7085-50
Part of the Garnet Media Series
Sales Channel: Dealer
Ordering Code: 68100368
UPC: 098268221527
No. 30/45 Garnet, 0.32 to 0.39 MM, 0.37 CU FT, 50 Pound Bag
This 0.32 to 0.39 MM No. 30/45 garnet is typically used in general water filtration applications to remove suspended solids from water. It is often integrated with other media types as part of a multi-bed filtration system.
Features
- High density and hardness for durability
- 50 pound bag
- For sediment and turbidity reduction
- Minimal leaching
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Resin And Media Application | Sediment, Bed Support |
| Series | Garnet Media |
| UPC | 098268221527 |