A7086-50
Part of the Garnet Media Series
Sales Channel: Dealer
Ordering Code: 68100369
UPC: 098268318623
Garnet, 0.24 to 0.33 MM, 0.37 Cubic Foot, 50 Pound Bag
This garnet is 0.24 to 0.33 MM, No. 50 to 60 and is typically used in general water filtration applications to remove suspended solids from water. It is often integrated with other media types as part of a multi to media filter.
Features
- For removing suspended solids
- Typically used with other media types
- 0.37 cubic foot bag
- 50 pound bag
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Resin And Media Application | Sediment, Turbidity |
| Series | Garnet Media |
| UPC | 098268318623 |