A9231-AL
Part of the Granular Activated Carbon Media Series
Sales Channel: Dealer
Ordering Code: 68100398
UPC: 098268317343
Granular Activated Carbon (GAC), Coconut Shell, 1 CU FT, 27.5 Pound Bag
This granular activated carbon (GAC) is used to improve water taste and remove odors, organic and synthetic substances, and provide clear water for drinking, bathing and cooking. The coconut shell carbon media provides a superior level of hardness, high activity level, and trihalomethane removal.
Features
- Clear water for drinking, bathing, and cooking
- Superior level of hardness and high activity level
- Flow rate is 2 to 6 GPM
- All natural material
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Arsenic |
| CAProp65-DevelopRiskSubstance | Arsenic |
| CAProp65-InScope | Yes |
| Resin And Media Application | CTO |
| Series | Granular Activated Carbon Media |
| UPC | 098268317343 |