A9231-ALLF
Part of the Granular Activated Carbon Media Series
Sales Channel: Dealer
Ordering Code: 68100399
UPC: 098268317350
Granular Activated Carbon (GAC), Low-Fines Coconut Shell, 1 CU FT, 27.5 Pound Bag
This low fine granular activated carbon (GAC) is used to improve water taste and remove odors, organic and synthetic substances, and provide clear water for drinking, bathing and cooking. The acid washed coconut shell carbon media provides a superior level of hardness, high activity level, trihalomethane removal, and increases adsorptive capacity of the carbon base.
Features
- Clear water for drinking, bathing, and cooking
- Superior level of hardness and high activity level
- Flow rate is 2 to 6 GPM
- All natural material
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Arsenic |
| CAProp65-DevelopRiskSubstance | Arsenic |
| CAProp65-InScope | Yes |
| Resin And Media Application | CTO |
| Series | Granular Activated Carbon Media |
| UPC | 098268317350 |