A7005A
Part of the Gravel Media Series
Sales Channel: Dealer
Ordering Code: 68100354
UPC: 098268318555
Media Gravel, 1/8 IN x 1/16 IN, No. 20 Flint Gravel, 0.5 CU FT, 50 Pound Bag
This media gravel is 1/8 IN x 1/16 IN and is typically used as a base support material for point of entry water filtration systems.
Features
- For point of entry water filtration systems
- Number 20 flint gravel
- 0.5 cubic foot bag
- 50 pound bag
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Crystalline Silica |
| CAProp65-InScope | Yes |
| Resin And Media Application | Sediment, Bed Support |
| Series | Gravel Media |
| UPC | 098268318555 |