A7006A
Part of the Gravel Media Series
Sales Channel: Dealer
Ordering Code: 68100356
UPC: 098268318586
Media Gravel, 1/4 IN x 1/8 IN, Orange Marking, 0.5 CU FT, 50 Pound Bag
This media gravel is 1/4 IN x 1/8 IN and is typically used as a base support material for point of entry water filtration systems.
Features
- For point of entry water filtration systems
- Orange marking
- 0.5 cubic foot bag
- 50 pound bag
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Crystalline Silica |
| CAProp65-InScope | Yes |
| Resin And Media Application | Sediment, Bed Support |
| Series | Gravel Media |
| UPC | 098268318586 |