A7007A
Part of the Gravel Media Series
Sales Channel: Dealer
Ordering Code: 68100357
UPC: 098268228403
Black Media Gravel, 1/2 IN x 1/4 IN, 0.5 CU FT, 50 Pound Bag
This 1/2 IN x 1/4 IN bagged gravel is typically used as a base support material for point of entry water filtration systems. Sold in 1/2 cubic foot bags. Used in most types of filtration.
Features
- For sediment and bed support
- 50 pound bag
- Black marking
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Crystalline Silica |
| CAProp65-InScope | Yes |
| Resin And Media Application | Sediment, Bed Support |
| Series | Gravel Media |
| UPC | 098268228403 |