A4004
Part of the Purolite Resin Series
Sales Channel: Dealer
Ordering Code: 68100331
UPC: 098268317619
Purolite C-100E Cation Exchange Water Softening Resin, 1 Cubic Foot, 52 Pound Bag
This Purolite C-100E resin is a 10 percent cross-linked cation exchange water softening resin used in general water softening applications to remove calcium and magnesium hardness from water. It has a 16 x 50 mesh size. This resin is made from polystyrene and is supplied in the sodium form.
Features
- Designed for water softening applications and demineralization
- Flow rate is 2 to 5 GPM
- Bead size 16 x 50 mesh
- Supplied in the sodium form
| Specifications | |
|---|---|
| CAProp65-InScope | No |
| EAN | 098268317619 |
| Resin And Media Application | Softening |
| Series | Purolite Resin |