A4005
Discontinued
Part of the Purolite Resin Series
Sales Channel: Dealer
Ordering Code: 68100333
UPC: 098268317749
Purolite C-100FM Fine Mesh Cation Exchange Water Softening Resin, 1 Cubic Foot, 52 Pound Bag
This Purolite C-100FM cation exchange water softening resin is used in general water softening applications to remove calcium and magnesium hardness from water. It has a 16 x 50 mesh size. This gel-type resin is made from polystyrene and is supplied in the sodium form.
Features
- High quality potable water grade
- Superior regeneration
- Lower rinse volumes
- Certified by the WQA to NSF/ANSI-61 Standard
| Specifications | |
|---|---|
| CAProp65-InScope | No |
| EAN | 098268317749 |
| Resin And Media Application | Softening |
| Series | Purolite Resin |