A4012
Part of the Purolite Resin Series
Sales Channel: Dealer
Ordering Code: 68100334
UPC: 098268317893
Purolite C-100H Cation Exchange Demineralization Resin, 1 CU FT, 52 LB Bag
This Purolite C-100H is a high-purity premium grade strong acid cation exchange resin. It is typically used in demineralization applications in conjunction with an anion resin. It has a 16 x 50 mesh size. This gel-type resin is made from polystyrene and is supplied in the hydrogen form.
Features
- Excellent physical and chemical stability
- High operating capacity
- Good kinetic performance
- Supplied in the hydrogen form
| Specifications | |
|---|---|
| CAProp65-InScope | No |
| Resin And Media Application | Softening |
| Series | Purolite Resin |
| UPC | 098268317893 |