A4016
Discontinued
Part of the Purolite Resin Series
Sales Channel: Dealer
Ordering Code: 68100335
UPC: 098268317909
Purolite C-100X10 Cation Exchange Resin, 1 CU FT, 52 LB Bag
This Purolite C-100X10 resin is a 10 percent cross-linked cation exchange water softening resin is used in general water softening applications to remove calcium and magnesium hardness from water. It has a 16 x 40 mesh size. This resin is made from polystyrene and is supplied in the sodium form.
Features
- Designed for water softening applications and demineralization
- Flow rate is 2 to 5 GPM
- Bead size 16 x 50 mesh
- Supplied in the sodium form
| Specifications | |
|---|---|
| CAProp65-InScope | No |
| EAN | 098268317909 |
| Resin And Media Application | Softening |
| Series | Purolite Resin |