A4073
Part of the Purolite Resin Series
Sales Channel: Dealer
Ordering Code: 68100341
UPC: 098268317947
Purolite A-850 Strong Base Type Gel Acrylic Anion Exchange Resin, 1 CU FT, 43 LB Bag
This Purolite A-850 is a strong base polyacrylic gel anion exchange resin in chloride form. It is typically used to remove organic matter and tannin. Other applications include demineralization and acid retardation. Offers excellent resistance to organic fouling. It has a 16 x 50 mesh size.
Features
- Versatile anion exchange resin
- Excellent resistance to organic fouling
- Efficient regeneration
- Certified by the WQA to NSF/ANSI-61 Standard
| Specifications | |
|---|---|
| CAProp65-InScope | No |
| Resin And Media Application | Tannins |
| Series | Purolite Resin |
| UPC | 098268317947 |