A9000
Part of the Thermax Resin Series
Sales Channel: Dealer
Ordering Code: 68100384
UPC: 098268318395
Thermax T-42 Cation Exchange Resin, 8 Percent Crosslink, 1 Cubic Foot, 52 Pound Bag
This Thermax T-42 cation exchange water softening resin is used in general water softening applications to remove calcium and magnesium hardness from water. This dark color resin is made from polystyrene, is supplied in the sodium form, and contains 8 percent divinylbenzene for improved strength.
Features
- Use in wide range of pH and temperature conditions
- Excellent physical and chemical stability
- Excellent operating characteristics
- Premium quality
| Specifications | |
|---|---|
| CAProp65-InScope | No |
| Resin And Media Application | Softening |
| Series | Thermax Resin |
| UPC | 098268318395 |