PG07L25
Part of the PG Series
Ordering Code: 68106168
UPC: 098268324860
Pressure Gauge, 0 to 100 psi 1/4 IN Side Mount
This pressure gauge is designed to read low pressure ratings with a range of 0 to 100 psi. It features a 2 1/2 inch case diameter, 1/4 inch NPT connection, side entry mount, ABS polymer case, 372 plastic window, brass internals and connection.
Features
- 304 Stainless steel body
- Side entry mount
- Glycerin liquid filled
- Low pressure range of 0 to 100 psi
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Series | PG |