I8065
Part of the Polyethylene Tubing Series
Ordering Code: 68103426
UPC: 098268324730
Polyethylene Tubing, 3/8 IN OD, 100 FT, Blue High Density
This blue 3/8 IN high density polyethylene tubing is manufactured from virgin non-toxic FDA materials. The tubing is odorless, tasteless, lightweight, resistant to stress cracks, and easy to handle. It comes as a 100 FT roll and is suitable for a wide range of temperature and pressure ratings. Common applications are in water purification, water conditioners, ice makers, and misting systems. The maximum working pressure is 180 psi at 70 degrees F.
Features
- 3/8 IN OD x 100 FT Roll
- Resistant to solvents, acids, alkalis, and fuels
- Resistant to stress cracks
- High density tubing made from FDA materials
| Specifications | |
|---|---|
| CAProp65-InScope | No |
| Series | Polyethylene Tubing |