R2101-140
Part of the PROCON Series
Sales Channel: Dealer
Ordering Code: 68106877
UPC: 098268329247
Lead Free: YES
Procon Pump, Brass, 3/8 IN, 140 GPH, 225 PSI, Relief Clamp On
This Procon pump is a positive displacement rotary vane pump used in reverse osmosis applications. It is made of low-lead brass with 3/8 IN NPT inlet and outlet ports. It is self-priming and maintenance free. It is rated for use at 140 GPH and 225 psi.
Features
- Use in reverse osmosis applications
- Low vibration and pulsation
- Nitrile seal prevents leakage
- Clamp on mounting style
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | Yes |
| Lead Free | YES |
| Part Number | 68106877 |
| Series | PROCON |
| UPC | 098268329247 |