R2102-A
Part of the PROCON Series
Sales Channel: Dealer
Ordering Code: 68106879
UPC: 098268329346
Lead Free: YES
Procon Pump Clamp Coupling, NO 1113
This pump coupling is used to adapt a Procon rotary vein style pump to the motor. Use with 140 GPH Procon Pumps used in pressure boosting applications.
Features
- For use with 140 GPH Procon pumps
- Durable construction
- Economical
- For pressure boosting applications
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | Yes |
| Lead Free | YES |
| Part Number | 68106879 |
| Series | PROCON |
| UPC | 098268329346 |