PWBOOST05KT
Part of the PWBOOST Series
Sales Channel: Wholesale
Ordering Code: 7100181
UPC: 098268562606
Lead Free: YES
1/2 Gpm Booster Pump Kit
This 1/2 GPM booster pump kit is designed as an accessory for a reverse osmosis unit in areas with water pressure less than 40 psi. This pump is quiet, easy to install and can significantly increase water output. It is designed for intermittent duty, though it can be run continuously for hours at a time. It is commonly used either to pressurize water from an atmospheric tank or to deliver purified water to a specific point of use, or just simply to increase pressure when required.
Features
- Rated up to 1/2 gallons per minute
- Great for boosting water pressures less than 40 psi
- Silent operation
- Can be used as booster or delivery pump
Specifications | |
---|---|
Brand | Watts |
CAProp65-InScope | Yes |
EAN | 098268562606 |
Lead Free | YES |
Part Number | 7100181 |
Series | PWBOOST |