PWPERMKIT
Discontinued
Part of the PWPERMKIT Series
Sales Channel: Wholesale
Ordering Code: 7100180
UPC: 098268562590
Lead Free: YES
Permeate Pump Kit
This permeate pump operates as a non-electrical energy recovery device which dramatically improves the efficiency of a reverse osmosis systems. The permeate pump uses only the hydraulic energy of the brine water to push additional purified water into your pressure tank. This increased pressure allows the reverse osmosis membrane to perform as if within an atmospheric tank system. The use of a permeate pump improves membrane life and the system performance. This kit includes a 1/4 inch and a 3/8 inch adapter.
Features
- Operates as a non-electrical energy recovery device
- Kit will fit a standard 4 or 5 stage unit
- Improves the efficiency of the reverse osmosis system
- Reduces total dissolved solids creep
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | Yes |
EAN | 098268562590 |
Lead Free | YES |
Part Number | 7100180 |
Series | PWPERMKIT |