PWTNK165PKG
Part of the PWTNKPKG Series
Sales Channel: Wholesale
Ordering Code: 7100459
UPC: 098268567571
Lead Free: YES
165 Gallon Plastic Water Storage Tank Kit
This 165 gallon storage tank kit with a MQ3 Grundfos pump is a stand alone component. It turns on and off automatically and adjusts the speed based on flow. The polyethylene atmospheric storage tank has the float switch and all the bulkhead fittings pre-installed. This 165 gallon plastic storage tank kit includes an atmospheric tank, pump and float switch.
Features
- 165 Gallons plastic tank
- Polyethylene material
- MQ3 Grundfos pump
- Float switch
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Capacity | 165 Gallon |
CAProp65-InScope | Yes |
Diameter | 31 IN |
EAN | 098268567571 |
Flow Rate | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Maximum Pressure-PSI | 9999 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Part Number | 7100459 |
Series | PWTNKPKG |
Voltage | 110 VAC |