PWTNK500PKG
Part of the PWTNKPKG Series
Sales Channel: Wholesale
Ordering Code: 7100461
UPC: 098268567595
Lead Free: YES
500 Gallon Plastic Water Storage Tank Kit
This 500 gallon storage tank kit with a SCALA1 Grundfos pump is a stand alone component. It turns on and off automatically and adjusts the speed based on flow. The polyethylene atmospheric storage tank has the float switch and all the bulkhead fittings pre-installed. This 500 gallon plastic storage tank kit includes an atmospheric tank, pump and float switch.
Features
- 500 Gallon plastic tank
- SCALA1 Grundfos pump
- Tank is made of polyethylene material
- Float switch preinstalled
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | YES |
| Capacity | 500 Gallon |
| CAProp65-InScope | Yes |
| Diameter | 48 IN |
| Flow Rate | Does Not Apply To Product |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | YES |
| Maximum Pressure-PSI | 9999 |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Female Threaded |
| Part Number | 7100461 |
| Series | PWTNKPKG |
| UPC | 098268567595 |
| Voltage | 110 VAC |