R6316-HPS7D
Part of the STA-RITE Series
Sales Channel: Dealer
Ordering Code: 68107205
UPC: 098268329667
Lead Free: YES
Sta-Rite Centrifugal Pump, 3/4 HP, 6 GPM at 145 PSI, 120/240 Volts, Single Phase
This 3/4 HP single phase Sta-Rite centrifugal booster pump is a highly durable booster pump available for use in reverse osmosis systems. A unique impeller design minimizes thrust loads, allowing for continuous operation without damage to motor bearings, mechanical seal, or pump hydraulic components. The discharge, motor adapter and base, shell and shaft are made of stainless steel for maximum corrosion resistance. 6 GPM at 145 psi, 120/240 volts.
Features
- Designed for exceptional durability
- Electrical components are protected from dirt, dust, and insects
- Motor winding insulation protects against excessive moisture and contaminants
- Precision molded acetal impellers for perfect balance and smooth efficient operation
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | Yes |
EAN | 098268329667 |
Lead Free | YES |
Part Number | 68107205 |
Series | STA-RITE |