PWWM-4080-BWLE
Part of the PWWM5 Series
Sales Channel: Wholesale
Ordering Code: 7101348
UPC: 737733057963
Membrane for Commercial Reverse Osmosis Systems, 8 IN x 40 IN, High Rejection, Low Energy, for Brackish Water Applications, 440 sq ft, 75 GPM
This reverse osmosis (RO) membrane features a high-rejection, low-energy thin-film design engineered for commercial applications. It offers a surface area of 440 square feet and supports flow rates up to 75 gallons per minute (GPM).
Features
- Low energy, low pressure
- High rejection rates and increased production
- 440 sq ft membrane area
- 75 GPM max
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Compatible Series or Model | PWHC80 |
| Compatible Size Used On | 8 IN |
| Kit Contents | Low Energy Brackish RO Membrane |