PWWM5-2521-ULE
Part of the PWWM5 Series
Sales Channel: Wholesale
Ordering Code: 7101309
UPC: 737733057932
Membrane for Commercial Reverse Osmosis Systems, 2.5 IN x 21 IN, Tape Wrapped, Ultra Low Energy, for Potable Water Applications, 300 GPD
This Watts reverse osmosis (RO) membrane features a high-quality, ultra-low energy thin-film design, ideal for light commercial use. It delivers a capacity of 300 gallons per day (GPD) and operates efficiently at pressures as low as 80 psi.
Features
- Ultra low energy, low pressure
- High rejection rates and increased production
- 300 GPD
- Vacuum tested
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Compatible Series or Model | PWLC25 |
| Compatible Size Used On | 2 1/2 IN |
| Kit Contents | Ultra Low Energy RO Membrane |