W-1812-100
Part of the W-1812 Series
Sales Channel: Dealer
Ordering Code: 68108600
UPC: 098268328455
Membrane for Residential Reverse Osmosis Systems, 1.8 IN x 11.75 IN, 100 GPD
This reverse osmosis (RO) membrane is a top quality, thin film composite membrane for residential tap water applications. It has a 100 GPD capacity with a 125 psi maximum operating pressure. It is certified to NSF/ANSI Standard 58.
Features
- For tap, brackish, and sea water applications
- Meets or exceeds industry standards
- 100 GPD capacity
- For residential and commercial applications
| Specifications | |
|---|---|
| CAProp65-InScope | No |