W-1812-24
Part of the W-1812 Series
Sales Channel: Dealer
Ordering Code: 68108602
UPC: 098268328325
Membrane for Residential Reverse Osmosis Systems, 1.8 IN x 11.75 IN, 24 GPD
This reverse osmosis (RO) membrane is a top quality, thin film composite membrane for residential tap water applications. It has a 24 GPD capacity with a 125 psi maximum operating pressure. It is certified to NSF/ANSI Standard 58.
Features
- For tap water applications
- Meets or exceeds industry standards
- 24 GPD capacity
- For residential and commercial applications
| Specifications | |
|---|---|
| CAProp65-InScope | No |