WM-4080-BWLE
Part of the WM5 Series
Sales Channel: Dealer
Ordering Code: 68112358
UPC: 737733057918
Membrane for Commercial RO Systems, 8 IN x 40 IN, High Rejection, Low Energy, for Brackish Water Applications, 440 sq ft, 75 GPM
This reverse osmosis (RO) membrane is a high rejection, low energy, thin film, membrane for commercial applications. It has a 440 sq ft area with as high as 75 GPM capacity.
Features
- Low energy, low pressure
- High rejection rates and increased production
- 440 sq ft membrane area
- 75 GPM max
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Compatible Series or Model | HC-80 |
| Compatible Size Used On | 8 IN |
| Kit Contents | Low Energy Brackish RO Membrane |