WM5-2521-ULE
Part of the WM5 Series
Sales Channel: Dealer
Ordering Code: 68112304
UPC: 737733057888
Membrane for Commercial RO Systems, 2.5 IN x 21 IN, Tape Wrapped, Ultra Low Energy, for Potable Water Applications, 300 GPD
This Watts brand reverse osmosis (RO) membrane is an ultra-low energy, top quality, thin film, membrane for light commercial applications. It has a 300 GPD capacity with operating pressure as low as 80 psi.
Features
- Ultra low energy, low pressure
- High rejection rates and increased production
- 300 GPD
- Vacuum tested
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Compatible Series or Model | LC-25 |
| Compatible Size Used On | 2 1/2 IN |
| Kit Contents | Ultra Low Energy RO Membrane |