WM5-3018-ULE
Part of the WM5 Series
Sales Channel: Dealer
Ordering Code: 68112305
UPC: 737733057895
Membrane for Commercial RO Systems, 3 IN x 18 IN, Tape Wrapped, Ultra Low Energy, for Potable Water Applications, 750 GPD
This Watts brand reverse osmosis (RO) membrane is an ultra-low energy, top quality, thin film, membrane for light commercial applications. It has a 750 GPD capacity with operating pressure as low as 80 psi.
Features
- Ultra low energy, low pressure
- High rejection rates and increased production
- 750 GPD
- Vacuum tested
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Compatible Series or Model | LC-30 |
| Compatible Size Used On | 3 IN |
| Kit Contents | Ultra Low Energy RO Membrane |