WQCHFC10
Part of the WQCHFC Series
Sales Channel: Dealer
Ordering Code: 68108806
UPC: 098268313505
Quick-Change Hollow Fiber Membrane (UF) Cartridge, 10 IN, 0.1 Micron
This is a 10 IN, 0.1 micron Quick-Change hollow fiber membrane (UF) replacement cartridge. It is for use with under counter Quick-Change cartridge drinking water systems. It installs with a quarter turn for quick and easy replacement.
Features
- 1/4 IN turn for quick and easy replacement
- Double O-rings prevent leaks
- No filter sumps
- Color coded for identification
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | 1,3 Butadiene |
| CAProp65-DevelopRiskSubstance | 1,3 Butadiene |
| CAProp65-InScope | Yes |