WQTCM50-10
Part of the WQTCM Series
Sales Channel: Dealer
Ordering Code: WP105176
UPC: 098268314588
Quick-Twist Replacement Membrane Cartridge For Four-Stage Residential Reverse Osmosis (RO) System, 10 IN
This 10 IN reverse osmosis membrane filter is designed for the Quick-Twist 50 GPD reverse osmosis (RO) system. It removes chlorine taste and odor from the water. Installation and replacement is fast and easy with Quick-Twist 1/4-turn removal.
Features
- Proprietary 1/4 turn removal
- Double O-rings prevent leaks
- Water flow shuts off when cartridge is removed
- Quick and easy installation
| Specifications | |
|---|---|
| CAProp65-CancerRiskSubstance | 1,3 Butadiene |
| CAProp65-DevelopRiskSubstance | 1,3 Butadiene |
| CAProp65-InScope | Yes |