C52-C2251
Part of the C52 Series
Sales Channel: Dealer
Ordering Code: 68100866
UPC: 098268323856
Lead Free: YES
Fiberglass Retention Tank, 21 IN x 67 IN, 80 Gallon Capacity
This 80 gallon capacity fiberglass retention tank features convenient inlet/outlet piping connection at the top of the tank and a buttress thread for strength. A full 1 IN blow down drain is located at the lowest point and the drain has a 360 degree orientation. It has a 1 1/4 IN x 1 1/2 PVC straight solvent fitting kit and 1 1/4 IN plastic straight male NPT fittings. An appropriate vacuum/pressure relief valve must be incorporated in the plumbing. Maximum operating pressure is 75 psi and maximum operating temperature is 120 degrees F.
Features
- Easily accommodates a vacuum breaker
- Convenient inlet/outlet piping connection at the top
- One-piece polyethylene liner for impact and corrosion resistance
- Inlet/outlet Buttress thread for added strength
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Capacity | 80 Gallons |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Diameter | 21 IN |
| Flow Rate | Does Not Apply To Product |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Maximum Pressure-PSI | 75 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Male Threaded |
| Part Number | 68100866 |
| Series | C52 |
| Tank Height | 67 IN |
| UPC | 098268323856 |
| Voltage | Does Not Apply To Product |