FWRO20
Part of the Flexwave Composite RO Tanks Series
Sales Channel: Dealer
Ordering Code: 68102457
UPC: 098268323658
Lead Free: YES
Flexwave Composite Tank for RO Storage, 16.5 IN x 34.10 IN, 22 Gallon Capacity, 1 IN NPT
This 22 gallon capacity Flexwave composite tank for reverse osmosis (RO) storage is made for an RO accumulator system where a larger pressure differential is needed. A patented design allows for an oversize diaphragm to take on 20 to 30 percent more water than a standard tank. The composite construction is lightweight, durable, and non-corrosive for maximum life. The seamless polypropylene liner eliminates top and bottom leak issues. Maximum working pressure is 125 psi.
Features
- Stainless steel reinforcing rings back up all threaded openings
- Durable plastic base is ribbed for exceptional strength
- Schedule 80 PVC connection
- Highly resistant to chlorine
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Capacity | 14.7 Gallons at 60 PSI Supply w/10 PSI Pre-Charge |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Diameter | 16 1/2 IN |
| Flow Rate | Does Not Apply To Product |
| Inlet Connection Size | 1 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Maximum Pressure-PSI | 125 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Male Threaded |
| Part Number | 68102457 |
| Series | Flexwave Composite RO Tanks |
| Tank Color | Grey |
| Tank Height | 34 1/10 IN |
| UPC | 098268323658 |
| Voltage | Does Not Apply To Product |