FSRO40
Part of the Flexwave Steel RO Tanks Series
Sales Channel: Dealer
Ordering Code: 68102436
UPC: 098268323764
Lead Free: YES
Flexwave Steel Tank for RO Storage, 21 IN x 36.25 IN, 44 Gallon Capacity, 1 1/4 IN NPT
This 44 gallon capacity Flexwave steel tank for reverse osmosis (RO) storage is made for an RO accumulator system where a larger pressure differential is needed. A patented design allows for an oversize diaphragm to take on 20 to 30 percent more water than a standard tank. The cold-rolled steel tank is precision welded to ensure air tight construction and is coated with epoxy primer and electrostatic polyurethane paint. Maximum working pressure is 125 psi.
Features
- All stainless steel water connection
- 100 percent butyl diaphragm
- Tested to ensure air tight construction
- Maximum working pressure is 125 psi
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Capacity | 29.5 Gallons at 60 PSI Supply w/10 PSI Pre-Charge |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Diameter | 21 IN |
| Flow Rate | Does Not Apply To Product |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Maximum Pressure-PSI | 125 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Male Threaded |
| Part Number | 68102436 |
| Series | Flexwave Steel RO Tanks |
| Tank Color | Grey |
| Tank Height | 36 1/4 IN |
| UPC | 098268323764 |
| Voltage | Does Not Apply To Product |