FRO-122-WH
Part of the Metal RO Tanks Series
Sales Channel: Dealer
Ordering Code: 68102429
UPC: 098268323849
Lead Free: YES
Metal Tank for RO Storage, 10 IN x 15 IN, 3.2 Gallon Capacity, 1/4 IN NPT, White
This metal RO storage tank is assembled using a virgin polypropylene liner, high-grade chlorobutyl diaphragm, and a patented stainless steel water connection. It has deep drawn steel domes and precision weld seams for reliability. Sealed brass air valves and O-ring sealed air valve caps ensure a leak-free air chamber. The finish is two-part epoxy primer and polyurethane paint.
Features
- Maintenance free
- Diaphragms are post cured to remove harmful materials or chemicals
- Smooth internal construction prevents diaphragm abrasion
- Deep drawn steel domes and precision weld seams for reliability
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Capacity | 2.5 Gallons |
| CAProp65-DevelopRiskSubstance | Carbon Disulfide |
| CAProp65-InScope | Yes |
| Diameter | 10 IN |
| Flow Rate | Does Not Apply To Product |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Maximum Pressure-PSI | 100 |
| Outlet Connection Size | 1/4 IN |
| Outlet Connection Type | Male Threaded |
| Part Number | 68102429 |
| Series | Metal RO Tanks |
| Tank Color | White |
| Tank Height | 15 IN |
| UPC | 098268323849 |
| Voltage | Does Not Apply To Product |