FRO-132-WH
Part of the Metal RO Tanks Series
Sales Channel: Dealer
Ordering Code: 68102431
UPC: 098268323801
Lead Free: YES
Metal Tank for RO Storage, 12 IN x 16 IN, 4 Gallon Capacity, 1/4 IN NPT, White
This metal RO storage tank is assembled using a virgin polypropylene liner, high-grade chlorobutyl diaphragm, and a patented stainless steel water connection. It ha deep drawn steel domes and precision weld seams for reliability. Sealed brass air valves and O-ring sealed air valve caps ensure a leak-free air chamber. The finish is two-part epoxy primer and white polyurethane paint.
Features
- Maintenance free
- Diaphragms are post cured to remove harmful materials or chemicals
- Smooth internal construction prevents diaphragm abrasion
- Deep drawn steel domes and precision weld seams for reliability
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Capacity | 3 Gallons |
| CAProp65-DevelopRiskSubstance | Carbon Disulfide |
| CAProp65-InScope | Yes |
| Diameter | 12 IN |
| Flow Rate | Does Not Apply To Product |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Maximum Pressure-PSI | 100 |
| Outlet Connection Size | 1/4 IN |
| Outlet Connection Type | Male Threaded |
| Part Number | 68102431 |
| Series | Metal RO Tanks |
| Tank Color | White |
| Tank Height | 16 IN |
| UPC | 098268323801 |
| Voltage | Does Not Apply To Product |