PWROTNK14
Part of the PWROTNK Series
Sales Channel: Wholesale
Ordering Code: 7100175
UPC: 098268562255
Lead Free: YES
10 Gallon Metal Pressurized Water Storage Tank
This pre-pressurized blue metal storage tank has a 1/4 inch NPT connection port and approximate 14 gallons storage capacity. The tank is used for storing reverse osmosis water. The inside of the tank has a polypropylene liner and a utilizes a butyl diaphragm for the water storage area.
Features
- Polypropylene liner
- Butyl diaphragm
- Schrader valve for checking the air pressure
- Easy to install tank
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Capacity | 14 Gallon |
| CAProp65-DevelopRiskSubstance | Carbon Disulfide |
| CAProp65-InScope | Yes |
| Diameter | 15 IN |
| Flow Rate | Does Not Apply To Product |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Maximum Pressure-PSI | 125 |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Does Not Apply To Product |
| Part Number | 7100175 |
| Series | PWROTNK |
| Tank Color | Blue |
| Tank Height | 23 IN |
| UPC | 098268562255 |
| Voltage | Does Not Apply To Product |