PWROTNK44
Part of the PWROTNK Series
Sales Channel: Wholesale
Ordering Code: 7100177
UPC: 098268562279
Lead Free: YES
44 Gallon Metal Pressurized Reverse Osmosis Water Storage Tank
This pre-pressurized blue metal storage tank has a 1 1/4 inch NPT connection port and approximate 44 gallons storage capacity. The tank is used for storing reverse osmosis water and has been NSF tested and certified against ANSI and NSF standard 58 for material and structural integrity requirements. The inside of the tank has a polypropylene liner and a utilizes a butyl diaphragm for the water storage area.
Features
- Polypropylene liner
- Butyl diaphragm
- Schrader valve for checking the air pressure
- Easy to install tank
Specifications | |
---|---|
Brand | Watts |
Capacity | 44 Gallon |
CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
CAProp65-InScope | Yes |
Diameter | 21 IN |
EAN | 098268562279 |
Flow Rate | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Thread Type | NPT |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Maximum Pressure-PSI | 125 |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Does Not Apply To Product |
Part Number | 7100177 |
Series | PWROTNK |
Tank Color | Blue |
Tank Height | 36 IN |
Voltage | Does Not Apply To Product |