PWVTFERROUSIRON
Part of the PWVT Series
Sales Channel: Multi-Channel
Ordering Code: 7100701
UPC: 098268131857
Lead Free: YES
Individual Visual Test Kit for Ferrous Iron
This multi-use ferrous iron (FE+2) test kit provides a quick, portable and convenient way to measure ferrous iron in water. Consistent dispensing of chemicals and simple to read comparator card with instructions, provides accurate testing results, on site, without having to take water samples back to a laboratory. The kit includes all necessary reagents, comparator card, syringe, cuvettes and instructions to perform multiple tests.
Features
- Includes reagents and comparator card
- Includes syringe
- Includes cuvette
- Includes instructions to perform measurements
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-InScope | No |
| Kit Contents | All necessary regents, comparator card, syringe, cuvette(s) and instructions |
| Kit Type | Ferrous Iron |
| Lead Free | YES |
| Part Number | 7100701 |
| Series | PWVT |
| UPC | 098268131857 |