PWVTMASTERKIT
Part of the PWVT Series
Sales Channel: Multi-Channel
Ordering Code: 7100710
UPC: 098268132731
Lead Free: YES
Master Visual Test Kit
This Pure Water master visual water test kit provides a quick, portable and convenient way to measure some of the most common water quality test parameters anywhere at any time. Each individual test kit will consistently dispense the proper amount of reagent, provide a simple to read comparator card with instructions, provides accurate testing results, on site, without having to take water samples back to a laboratory. The kit includes all necessary reagents, comparator card, syringe, cuvettes and instructions to perform multiple tests. The individual water tests include total and ferrous iron, manganese, total alkalinity, pH, chlorine (free and total), water hardness and simple filox ORP.
Features
- Easy on-site testing
- Includes carrying case
- Includes indivisual visual test kits
- Includes comparator holder
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-InScope | No |
| EAN | 098268132731 |
| Kit Contents | 1 Visual Test Kit, Comparator Holder and Carrying Case |
| Kit Type | Master Kit |
| Lead Free | YES |
| Part Number | 7100710 |
| Series | PWVT |