PWVTPH
Part of the PWVT Series
Sales Channel: Multi-Channel
Ordering Code: 7100704
UPC: 098268132403
Lead Free: YES
Individual Visual Test Kit for pH
This multi-use pH test kit provides a quick, portable and convenient way to measure pH in water. Consistent dispensing of chemicals and simple to read comparator card with instructions, provides accurate testing results, on site, without having to take water samples back to a laboratory. The kit includes all necessary reagents, comparator card, syringe, cuvettes and instructions to perform multiple tests.
Features
- Includes reagents and comparator card
- Includes syringe
- Includes cuvette
- Includes instructions to perform measurements
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-InScope | No |
| Kit Contents | All necessary regents, comparator card, syringe, cuvette(s) and instructions |
| Kit Type | pH |
| Lead Free | YES |
| Part Number | 7100704 |
| Series | PWVT |
| UPC | 098268132403 |