TDS-999-MINI
Part of the TDS Series
Sales Channel: Dealer
Ordering Code: 68108387
UPC: 098268328165
Lead Free: YES
TDS Pocket Meter, 1-1999 PPM, Includes 3V Battery
This TDS pocket meter is ideal for quickly and easily testing overall solids in reverse osmosis applications. A 3V battery is included.
Features
- Measures 1-1999 PPM
- Lightweight and compact size
- Quick and accurate readings
- Includes 3V battery
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Kit Contents | 1 TDS Meter with carry case |
| Kit Type | TDS |
| Lead Free | YES |
| Part Number | 68108387 |
| Series | TDS |
| UPC | 098268328165 |