WTDS-3
Part of the TDS Series
Sales Channel: Dealer
Ordering Code: 68109020
UPC: 098268328172
Lead Free: YES
TDS Meter, 0-9990 PPM, Vinyl Case
This TDS meter is ideal for quick and easy testing for overall solids in reverse osmosis applications. Includes a vinyl case.
Features
- Measures 0-9990 PPM
- Lightweight and compact size
- Quick and accurate readings
- Includes vinyl case
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Kit Contents | 1 TDS Meter with carry case |
| Kit Type | TDS |
| Lead Free | YES |
| Part Number | 68109020 |
| Series | TDS |
| UPC | 098268328172 |